BTN9960LV
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ClassificationISO 26262-ready
-
InterfacesDirect
-
MCUNo
-
Over current detection min35 A
-
Planned to be available until at least2037
-
Power StageYes
-
QualificationAutomotive
-
RDSON_H(typ)6.3 mΩ
-
RDSON_L(typ)3.4 mΩ
-
Supply Voltage absolute max ratings40 V
| Recommended | ||
|
OPN
|
BTN9960LVAUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Supply voltage: 8-18V (up to 40V)
- Typ. 9.7 mΩ path resistance
- Low 3.3µA quiescent current
- Protection: overcurrent, UV, OT
- 35 A min overcurrent detection
- 8 selectable slew rates
- UV with recovery delay
- AEC-Q100/Q006 Grade 1)
Benefits
- Integrated PMOS, NMOS, and Driver IC
- Higher system reliability
- Integrated diagnosis & protection
- Half- & full-bridge support
- Otimizes PCB layout
- No charge pump, low EMI
- Easy thermal protection